Publish your products
AXOR basic set OHS 2jet wall showerarm
AXOR basic set OHS 2jet wall showerarm
    AXOR

    AXOR basic set OHS 2jet wall showerarm

    AXOR ShowerSolutions Basic set for overhead shower 2jet with shower arm
    Specification
    • Surfaces: - 35361180 n.a. Specification: • includes polystyrene sheathing as a placeholder during installation • sound-decoupled installation • connection dimension: Rp ½
    Technical specification
    • Unique ref.35361180
    • Product familyAXOR ShowerSolutions
    • Product groupBasic set shower
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)121
    • Width (mm)121
    • Depth (mm)127
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 15 11
    • OmniClass TitleBath Shower Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City