Publish your products
AXOR Citterio E Single lever basin mixer 130 with pin handle and waste set
AXOR Citterio E Single lever basin mixer 130 with pin handle and waste set
    AXOR

    AXOR Citterio E Single lever basin mixer 130 with pin handle and waste set

    AXOR Citterio E Single lever basin mixer 130 with pin handle and waste set
    Specification
    • Surfaces: - 36101670 Matt Black - 36101000 Chrome - 36101020 Polished Chrome - 36101130 Polished Bronze - 36101140 Brushed Bronze - 36101250 Brushed Gold Optic - 36101260 Brushed Chrome - 36101300 Polished Red Gold - 36101310 Brushed Red Gold - 36101330 Polished Black Chrome - 36101340 Brushed Black Chrome - 36101800 Stainless Steel Optic - 36101820 Brushed Nickel - 36101830 Polished Nickel - 36101930 Polished Brass - 36101950 Brushed Brass - 36101990 Polished Gold Optic Specification: • consists of: single lever basin mixer, waste set • ComfortZone 130 • projection: 143 mm • spout height: 126 mm • spray type: laminar spray • maximum flow rate at 3 bar: 5 l/min • joystick ceramic cartridge • suitable for continuous flow water heaters • non-closing waste set • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.36101XXX
    • Product familyAXOR Citterio E
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)235
    • Width (mm)60
    • Depth (mm)183
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit