Unique ref.: | 36111000 |
---|---|
Brand: | AXOR |
Product family: | AXOR Citterio E |
Product group: | Manual mixers |
Width (mm): | 60 |
Height (mm): | 209 |
Depth (mm): | 183 |
Date of publishing: | 2019-03-25 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.axor-design.com/de-de/articledetail--36111000.html |
---|---|
Installation instructions: | https://www.axor-design.com/de-de/articledetail--36111000.html |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.axor-design.com/de-de/articledetail--36111000.html |
Instruction video: | |
GTIN code: | 4011097755953 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/axor/product/36111000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 1.92 |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
Uniclass 2015 Code: | Pr_40_20_87_98 |
Uniclass 2015 Description: | Washbasin taps |
NBS Reference Code: | 31-75 |
NBS Reference Description: | Sanitary Accessories |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Flow Rate | 1.321 gpm |
Handle Type | lever handle |
Lever | single lever basin mixer |
Material | chrome |
Method Of Operation | suitable for continuous flow water heaters |
Plumbing Fixture Type | Single lever basin mixer 125 with lever handle without pull-rod |
Valve Type | non-closing flush grated valve |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | chrome |
BIMobject®