Publish your products
36416CHN AXOR Citterio E Bath thermostat floor-standing
36416CHN AXOR Citterio E Bath thermostat floor-standing
    AXOR

    36416CHN AXOR Citterio E Bath thermostat floor-standing

    AXOR Citterio E Bath thermostat floor-standing
    Specification
    • Surfaces: - 36416677 Matt Black - 36416007 Chrome - 36416347 Brushed Black Chrome - 36416997 Polished Gold Optic Specification: • consists of: bath thermostat floor standing, baton hand shower, shower hose, shower holder • projection 225 mm • 2 functions • will not run two outlets at same time • diversion between outlets via diverter knob • spray type mixer: laminar spray • maximum flow rate at 3 bar: 14,8 l/min • flow rate for bath spout at 3 bar: 14,8 l/min • flow rate of hand shower at 3 bar: 7,1 l/min • thermostat cartridge, ceramic valve 180° • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with automatic resetting • connection type: basic set • connection dimension: DN15
    Technical specification
    • Unique ref.36416CHN
    • Product familyAXOR Citterio E
    • Product groupBath thermostat
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)981
    • Width (mm)233
    • Depth (mm)291
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9.1
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit