Publish your products
AXOR Fixfit Square chrome
AXOR Fixfit Square chrome
    AXOR

    AXOR Fixfit Square chrome

    AXOR ShowerSolutions Wall outlet square
    Specification
    • Surfaces: - 36732000 Chrome - 36732020 Polished Chrome - 36732130 Polished Bronze - 36732140 Brushed Bronze - 36732250 Brushed Gold Optic - 36732260 Brushed Chrome - 36732300 Polished Red Gold - 36732310 Brushed Red Gold - 36732330 Polished Black Chrome - 36732340 Brushed Black Chrome - 36732800 Stainless Steel Optic - 36732820 Brushed Nickel - 36732830 Polished Nickel - 36732930 Polished Brass - 36732950 Brushed Brass - 36732990 Polished Gold Optic Specification: • plastic connection angle • non-return valve: non-return valve • connection type: G ½
    Technical specification
    • Unique ref.36732000
    • Product familyAXOR ShowerSolutions
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)64
    • Width (mm)41
    • Depth (mm)64
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)95
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City