Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/5a3b8c31-9e47-495f-aaa5-fc975a4166c1
Home
Categories
Sanitary
Showers
36738USA AXOR Wall outlet Fine Wall outlet square
Available in United States
AXOR
Follow
36738USA AXOR Wall outlet Fine Wall outlet square
AXOR Wall outlet Fine Wall outlet square
Download
Specification
Specification
Surfaces: - 36738001 Chrome - 36738141 Brushed Bronze - 36738251 Brushed Gold Optic - 36738331 Polished Black Chrome - 36738341 Polished Nickel - 36738671 Matt Black - 36738701 Matt White - 36738821 Brushed Nickel - 36738831 Polished Nickel - 36738951 Brushed Brass - 36738991 Polished Gold Optic Specification: • metal connection angle • 2 non-return valves • connection type: NPT ½
Technical specification
Technical specification
Unique ref.
36738USA
Product family
AXOR Wall outlet Fine
Product group
AXOR Wall outlet Fine
Type
Object (single object)
Date of publishing
2025-03-18
Edition number
1
Height (inches)
65
Width (inches)
65
Depth (inches)
480
Links
Links
Product url
https://www.axor-design.com/articledetail--36738001
Installation instructions
https://www.axor-design.com/articledetail--36738001
Technical description
https://www.axor-design.com/articledetail--36738001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Lbs)
0.84
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
ETIM Code
EC010905
ETIM Name
Shower connecting piece
CSI MasterFormat 2014 Code
22 40 00
CSI MasterFormat 2014 Title
Plumbing Fixtures
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
AXOR ShowerSolutions Overhead shower 250/250 2jet 2.5 GPM with ceiling connection
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download
AXOR
AXOR Edge th.bm conc sh.o stru USA
Download
AXOR
48712XXX AXOR One Thermostatic module for concealed installation for 2 functions with cross handle
Download