Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/2d88333b-cb72-41f7-aab2-861ff5cf2f23
Home
Categories
Sanitary
Showers
36739USA AXOR Wall outlet Fine Wall outlet softsquare
Available in United States
AXOR
Follow
36739USA AXOR Wall outlet Fine Wall outlet softsquare
AXOR Wall outlet Fine Wall outlet softsquare
Download
Specification
Specification
Surfaces: - 36739001 Chrome - 36739141 Brushed Bronze - 36739251 Brushed Gold Optic - 36739331 Polished Black Chrome - 36739341 Polished Nickel - 36739671 Matt Black - 36739701 Matt White - 36739821 Brushed Nickel - 36739831 Polished Nickel - 36739951 Brushed Brass - 36739991 Polished Gold Optic Specification: • metal connection angle • 2 non-return valves • connection type: NPT ½
Technical specification
Technical specification
Unique ref.
36739USA
Product family
AXOR Wall outlet Fine
Product group
AXOR Wall outlet Fine
Type
Object (single object)
Date of publishing
2025-03-18
Edition number
1
Height (inches)
65
Width (inches)
65
Depth (inches)
40
Links
Links
Product url
https://www.axor-design.com/articledetail--36739001
Installation instructions
https://www.axor-design.com/articledetail--36739001
Technical description
https://www.axor-design.com/articledetail--36739001
Related
Related
Weight Net (Lbs)
0.84
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
ETIM Code
EC010905
ETIM Name
Shower connecting piece
CSI MasterFormat 2014 Code
22 40 00
CSI MasterFormat 2014 Title
Plumbing Fixtures
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
AXOR ShowerSolutions Ceiling connector 300 mm 26433820
Download
AXOR
48050USA AXOR One 3-hole basin mixer 170 without waste set
Download
AXOR
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
Download
AXOR
28790XXX AXOR Citterio C Overhead shower 270/270 1jet with shower arm
Download
AXOR
AXOR Montreux Single lever basin mixer 100 with lever handle and pop-up waste set 16515820
Download