Publish your products
36778CHN AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare for 1 function and additional outlet
AXOR

36778CHN AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare for 1 function and additional outlet

AXOR ShowerSelect ID Thermostat for concealed installation softsquare for 1 function and additional outlet
Specification
  • Surfaces: - 36778007 Chrome - 36778147 Brushed Bronze - 36778257 Brushed Gold Optic - 36778307 Polished Red Gold - 36778317 Brushed Red Gold - 36778337 Polished Black Chrome - 36778347 Brushed Black Chrome - 36778677 Matt Black - 36778807 Stainless Steel Optic - 36778827 Brushed Nickel - 36778957 Brushed Brass - 36778997 Polished Gold Optic Specification: • 1 function and 1 additional outlet • Select push-button on/off control for 1 outlet • precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle • water flow control with stop function • thermostat cartridge, Start/stop valve to operate the functions • min. operating pressure: 1 bar • max. operating pressure: 10 bar • flat escutcheon for more space in the shower • escutcheon can be aligned by +/- 3° • easy installation due to pre-assembled function block • handles always at the same height regardless of the installation depth of the basic set • Safety stop at 40 °C • temperature limitation adjustable • the thermostat offers the possibility for thermal disinfection • material button: metal • material handles: metal • connection type: basic set iBox universal 2 • thermostat is delivered with buttons hand shower, bath tub, whirl, body shower and On/Off
Technical specification
  • Unique ref.36778CHN
  • Product familyShower thermostat
  • Product groupAXOR ShowerSelect ID
  • TypeObject (single object)
  • Date of publishing2024-06-28
  • Edition number1
  • Height (mm)155
  • Width (mm)155
  • Depth (mm)45
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2.35
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit