Publish your products
AXOR Uno basin mixer 70 loop w/o rod chr.
AXOR Uno basin mixer 70 loop w/o rod chr.
    AXOR

    AXOR Uno basin mixer 70 loop w/o rod chr.

    AXOR Uno Single lever basin mixer 70 with loop handle and waste set
    Specification
    • Surfaces: - 38021000 Chrome - 38021020 Polished Chrome - 38021130 Polished Bronze - 38021140 Brushed Bronze - 38021250 Brushed Gold Optic - 38021260 Brushed Chrome - 38021300 Polished Red Gold - 38021310 Brushed Red Gold - 38021330 Polished Black Chrome - 38021340 Brushed Black Chrome - 38021800 Stainless Steel Optic - 38021820 Brushed Nickel - 38021830 Polished Nickel - 38021930 Polished Brass - 38021950 Brushed Brass - 38021990 Polished Gold Optic Specification: • consists of: single lever basin mixer, waste set • ComfortZone 70 • projection: 111 mm • spout height: 72 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • non-closing waste set • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.38021000
    • Product familyAXOR Uno
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)192
    • Width (mm)46
    • Depth (mm)146
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit