Publish your products
AXOR Uno mixer conc.spout 220mm chrome USA
AXOR

AXOR Uno mixer conc.spout 220mm chrome USA

AXOR Uno Single lever basin mixer for concealed installation wall-mounted with spout
Specification
  • Surfaces: - 38118001 Chrome - 38118811 Satinox - 38118821 Brushed Nickel Specification: • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • joystick ceramic cartridge • suitable for continuous flow water heaters • connection type: basic set • handle can be positioned on the right or left, depends on the basic set installation
Technical specification
  • Unique ref.38118001
  • Product familyAXOR Uno
  • Product groupBasin mixers
  • TypeObject (single object)
  • Date of publishing2019-01-01
  • Edition number1
  • Height (mm)46
  • Width (mm)6.63
  • Depth (mm)9.25
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States