Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/0af5718d-4a76-4293-9ec2-e2818386616b
Home
Categories
Sanitary
Taps & Mixers
AXOR Uno Bath spout curved
Available in United States
AXOR
Follow
AXOR Uno Bath spout curved
AXOR Uno Bath spout curved
Download
Specification
Specification
Surfaces: - 38411001 Chrome - 38411141 Brushed Bronze - 38411331 Polished Black Chrome - 38411821 Brushed Nickel Specification: • wall-mounted
Technical specification
Technical specification
Unique ref.
38411USA
Product family
AXOR Uno
Product group
Bath fillers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Height (mm)
65
Width (mm)
65
Depth (mm)
191
Links
Links
Product url
https://www.axor-design.com/articledetail--38411001
Technical description
https://www.axor-design.com/articledetail--38411001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
838
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
10 28 16
CSI MasterFormat 2014 Title
Bath Accessories
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download