Publish your products
AXOR Uno 2-h.therm.mixer rim mounted chr.
AXOR Uno 2-h.therm.mixer rim mounted chr.
    AXOR

    AXOR Uno 2-h.therm.mixer rim mounted chr.

    AXOR Uno 2-hole rim mounted thermostatic bath mixer
    Specification
    • Surfaces: - 38480000 Chrome - 38480020 Polished Chrome - 38480130 Polished Bronze - 38480140 Brushed Bronze - 38480250 Brushed Gold Optic - 38480260 Brushed Chrome - 38480300 Polished Red Gold - 38480310 Brushed Red Gold - 38480330 Polished Black Chrome - 38480340 Brushed Black Chrome - 38480800 Stainless Steel Optic - 38480810 Satinox - 38480820 Brushed Nickel - 38480830 Polished Nickel - 38480930 Polished Brass - 38480950 Brushed Brass - 38480990 Polished Gold Optic Specification: • 2 functions • safety lock at 40 °C • temperature limitation adjustable • suitable for remote spout • connection type: basic set • connection dimension: DN15
    Technical specification
    • Unique ref.38480000
    • TypeObject (single object)
    • Date of publishing2016-12-01
    • Edition number1
    • Height (mm)60
    • Width (mm)174
    • Depth (mm)72
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)268
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City