Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/06a8ecf8-f38a-416d-91bf-7a3ad5c88ad8
Home
Categories
Sanitary
Taps & Mixers
AXOR Citterio Single lever basin mixer 90 with lever handle for hand washbasins with pop-up waste set - rhombic cut
Available in United States
AXOR
Follow
AXOR Citterio Single lever basin mixer 90 with lever handle for hand washbasins with pop-up waste set - rhombic cut
AXOR Citterio Single lever basin mixer 90 with lever handle for hand washbasins with pop-up waste set - rhombic cut
Download
Specification
Specification
Surfaces: - 39001001 Chrome - 39001251 Brushed Gold Optic - 39001341 Brushed Black Chrome - 39001821 Brushed Nickel Specification: • consists of: single lever basin mixer, waste set • ComfortZone 90 • projection: 112 mm • spray type: laminar spray • swiveling spray former • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ compression • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
39001USA
Product family
AXOR Citterio
Product group
Basin mixers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Height (inches)
146
Width (inches)
56
Depth (inches)
140
Links
Links
Product url
https://www.axor-design.com/articledetail--39001001
Technical description
https://www.axor-design.com/articledetail--39001001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Lbs)
1.9
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download