Publish your products
AXOR Citterio basin mix.electr.wall long
AXOR Citterio basin mix.electr.wall long
    AXOR

    AXOR Citterio basin mix.electr.wall long

    AXOR Citterio Electronic basin mixer for concealed installation wall-mounted with spout 221 mm
    Specification
    • Surfaces: - 39118000 Chrome - 39118020 Polished Chrome - 39118130 Polished Bronze - 39118140 Brushed Bronze - 39118250 Brushed Gold Optic - 39118260 Brushed Chrome - 39118300 Polished Red Gold - 39118310 Brushed Red Gold - 39118330 Polished Black Chrome - 39118340 Brushed Black Chrome - 39118800 Stainless Steel Optic - 39118820 Brushed Nickel - 39118830 Polished Nickel - 39118930 Polished Brass - 39118950 Brushed Brass - 39118990 Polished Gold Optic Specification: • projection 221 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • temperature adjustable via iBox • infrared sensor technology • automatic environmental adjustment of infrared sensor • adjustable optical range of infrared sensor (5 settings) • 230 V / 50 Hz mains connection • hygiene rinse activatable (automatic water flow) • frequency of hygiene rinse: 24 h • flushing time hygiene rinse: 10 s • permanent rinse activatable (single water flow for 180 seconds, suitable for thermal disinfection) • cleaning mode: manual water stop for washbasin cleaning • TÜV certified • dirt filters in the connection hoses • for ideal function please note a minimum distance of 140 mm from the aerators center to the back rim of the wash basin
    Technical specification
    • Unique ref.39118000
    • Product familyAXOR Citterio
    • Product groupElectronic mixers
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (mm)725
    • Width (mm)166
    • Depth (mm)235
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia