Publish your products
AXOR Citterio 3-hole basin mixer cross hdl
AXOR Citterio 3-hole basin mixer cross hdl
    AXOR

    AXOR Citterio 3-hole basin mixer cross hdl

    AXOR Citterio 3-hole basin mixer 170 with spout 140 mm, cross handles, escutcheons and pop-up waste set
    Specification
    • Surfaces: - 39133000 Chrome - 39133020 Polished Chrome - 39133130 Polished Bronze - 39133140 Brushed Bronze - 39133250 Brushed Gold Optic - 39133260 Brushed Chrome - 39133300 Polished Red Gold - 39133310 Brushed Red Gold - 39133330 Polished Black Chrome - 39133340 Brushed Black Chrome - 39133420 Platinum - 39133800 Stainless Steel Optic - 39133820 Brushed Nickel - 39133830 Polished Nickel - 39133930 Polished Brass - 39133950 Brushed Brass - 39133990 Polished Gold Optic Specification: • consists of: 3-hole basin mixer, waste set • ComfortZone 170 • projection: 140 mm • spout height: 166 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves hot/ cold 180° • suitable for continuous flow water heaters • pop-up waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.39133000
    • Product familyAXOR Citterio
    • Product groupManual mixers
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (mm)230
    • Width (mm)270
    • Depth (mm)188
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.4
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit