Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/07bbbcee-fdf1-4f83-9a66-02a35ceee105
Home
Categories
Sanitary
Taps & Mixers
AXOR Citterio Single lever bath mixer floor-standing with lever handle
Available in United States
AXOR
Follow
AXOR Citterio Single lever bath mixer floor-standing with lever handle
AXOR Citterio Single lever bath mixer floor-standing with lever handle
Download
Specification
Specification
Surfaces: - 39440251 Brushed Gold Optic - 39440341 Brushed Black Chrome - 39440821 Brushed Nickel - 39440001 Chrome Specification: • consists of: single lever bath mixer floor standing, baton hand shower, shower hose, shower holder • 2 functions • projection: 200 mm • spray type mixer: normal spray • spray type hand shower: Rain, Mono • Ceramic cartridge • diverter with automatic resetting • protected against backflow, according to DIN EN 1717 • connection dimension: DN15 • connection type: basic set
Technical specification
Technical specification
Unique ref.
39440USA
Product family
AXOR Citterio
Product group
Bath mixers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--39440251
Technical description
https://www.axor-design.com/articledetail--39440001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Lbs)
7.2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
ETIM Code
EC010862
ETIM Name
Bath mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download