Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/333195dc-6315-4335-90f5-1ed97506bdad
Home
Categories
Sanitary
Wash basins
AXOR Universal Basins & Bathtubs Wash bowl 400 without tap hole and overflow
Unavailable in United States
AXOR
Follow
AXOR Universal Basins & Bathtubs Wash bowl 400 without tap hole and overflow
AXOR Universal Basins & Bathtubs Wash bowl 400 without tap hole and overflow
Download
Specification
Specification
Surfaces: - 42001007 Chrome - 42001677 Matt Black - 42001347 Brushed Black Chrome - 42001997 Polished Gold Optic Specification:
Technical specification
Technical specification
Unique ref.
42001CHN
Product family
AXOR Universal Basins & Bathtub
Product group
Washbasin
Type
Object (single object)
Date of publishing
2023-08-21
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--42001007
Related
Related
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Asia
China
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download