Publish your products
42525USA AXOR Drain Finish set shower drain 700 for wall mounting
42525USA AXOR Drain Finish set shower drain 700 for wall mounting
    AXOR

    42525USA AXOR Drain Finish set shower drain 700 for wall mounting

    AXOR Drain Finish set shower drain 700 for wall mounting
    Specification
    • Surfaces:

      - 42525001 Chrome

      - 42525141 Brushed Bronze

      - 42525251 Brushed Gold Optic

      - 42525341 Brushed Black Chrome

      -  42525671 Matt Black

      - 42525701 Matt White

      - 42525801 Stainless Steel

      - 42525821 Brushed Nickel

      - 42525831 Polished Nickel

      - 42525951 Brushed Brass

      - 42525991 Polished Gold Optic

      Specification:

      • consists of: design grate, installation set, wall installation flange
      • mounting type: wall-mounted
      • easy to clean surface
      • tile thickness: up to 18 mm
      • suitable for any type of tile
      • up to 53 l/min drainage capacity
      • where to use: new construction, renovation
      • grate removal tool allows easy removal of the finish set
      • no visible silicone joint
      • with integrated slope
      • grate material: Stainless Steel 304 (1.4301)
      • suitable for primary drainage
      • suitable for clamp drain or no hub sleeve installation (parts need to be ordered separately)
    Technical specification
    • Unique ref.42525USA
    • Product familyFinish set shower drains
    • Product groupAXOR Drain
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    • Height (inches)2.5
    • Width (inches)3.1
    • Depth (inches)27.56
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.39
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit