Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/f98439db-f6ee-476e-8c72-f012badaec61
Home
Categories
Sanitary
Installation Systems
42541XXX Flexaplus Complete set basic set and finish set waste and overflow set for bathtubs
Available in United States
AXOR
Follow
42541XXX Flexaplus Complete set basic set and finish set waste and overflow set for bathtubs
Flexaplus Complete set basic set and finish set waste and overflow set for bathtubs
Download
Specification
Specification
Surfaces: - 42541000 Chrome - 42541140 Brushed Bronze - 42541250 Brushed Gold Optic - 42541300 Polished Red Gold - 42541310 Brushed Red Gold - 42541330 Polished Black Chrome - 42541340 Brushed Black Chrome - 42541670 Matt Black - 42541700 Matt White - 42541800 Stainless Steel Optic - 42541820 Brushed Nickel - 42541950 Brushed Brass - 42541990 Polished Gold Optic Specification:
Technical specification
Technical specification
Unique ref.
42541XXX
Type
Object (single object)
Date of publishing
2025-03-20
Edition number
1
Height (mm)
105
Width (mm)
75
Depth (mm)
850
Links
Links
Product url
https://www.axor-design.com/articledetail--42541000
Installation instructions
https://www.axor-design.com/articledetail--42541000
Technical description
https://www.axor-design.com/articledetail--42541000
Related
Related
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Sanitary Terminal
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download