Publish your products
AXOR Universal Rectangular Towel hook
AXOR Universal Rectangular Towel hook
    AXOR

    AXOR Universal Rectangular Towel hook

    AXOR Universal Rectangular Towel hook
    Specification
    • Surfaces: - 42611000 Chrome - 42611140 Brushed Bronze - 42611250 Brushed Gold Optic - 42611300 Polished Red Gold - 42611310 Brushed Red Gold - 42611330 Polished Black Chrome - 42611340 Brushed Black Chrome - 42611670 Matt Black - 42611800 Stainless Steel Optic - 42611820 Brushed Nickel - 42611950 Brushed Brass - 42611990 Polished Gold Optic Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42611XXX
    • Product familyAXOR Universal Rectangular
    • Product groupHooks
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)60
    • Width (mm)57
    • Depth (mm)61
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)280
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit