Publish your products
AXOR Universal Rectangular Grab bar
AXOR Universal Rectangular Grab bar
    AXOR

    AXOR Universal Rectangular Grab bar

    AXOR Universal Rectangular Grab bar
    Specification
    • Surfaces: - 42613000 Chrome - 42613140 Brushed Bronze - 42613250 Brushed Gold Optic - 42613300 Polished Red Gold - 42613310 Brushed Red Gold - 42613330 Polished Black Chrome - 42613340 Brushed Black Chrome - 42613670 Matt Black - 42613800 Stainless Steel Optic - 42613820 Brushed Nickel - 42613950 Brushed Brass - 42613990 Polished Gold Optic Specification: • wall-mounted • material: metal • length: 340 mm • with mounting material • concealed fastening • drilling distance: 300 mm • diameter drill hole: 6 mm • suitable for shower
    Technical specification
    • Unique ref.42613XXX
    • Product familyAXOR Universal Rectangular
    • Product groupGrab bars
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)110
    • Width (mm)340
    • Depth (mm)86
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit