Publish your products
AXOR Universal Softsquare Toilet brush holder wall-mounted
AXOR Universal Softsquare Toilet brush holder wall-mounted
    AXOR

    AXOR Universal Softsquare Toilet brush holder wall-mounted

    AXOR Universal Softsquare Toilet brush holder wall-mounted
    Specification
    • Surfaces: - 42835670 Matt Black - 42835000 Chrome - 42835020 Polished Chrome - 42835130 Polished Bronze - 42835140 Brushed Bronze - 42835250 Brushed Gold Optic - 42835260 Brushed Chrome - 42835300 Polished Red Gold - 42835310 Brushed Red Gold - 42835330 Polished Black Chrome - 42835340 Brushed Black Chrome - 42835350 Satin Black - 42835800 Stainless Steel Optic - 42835820 Brushed Nickel - 42835830 Polished Nickel - 42835930 Polished Brass - 42835950 Brushed Brass - 42835990 Polished Gold Optic Specification: • wall-mounted • material: metal • material recess: glass • with removable insert • with mounting material • concealed fastening • drilling distance 108 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42835XXX
    • Product familyAXOR Universal Softsquare
    • Product groupToilet brush holders
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)465
    • Width (mm)150
    • Depth (mm)110
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010555
    • ETIM NameLavatory brush set
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_86
    • Uniclass 2015 DescriptionToilet brush holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit