Publish your products
AXOR Universal shelf 150mm chrome
AXOR Universal shelf 150mm chrome
    AXOR

    AXOR Universal shelf 150mm chrome

    AXOR Universal Softsquare Shelf 150
    Specification
    • Surfaces: - 42840670 Matt Black - 42840000 Chrome - 42840020 Polished Chrome - 42840130 Polished Bronze - 42840140 Brushed Bronze - 42840250 Brushed Gold Optic - 42840260 Brushed Chrome - 42840300 Polished Red Gold - 42840310 Brushed Red Gold - 42840330 Polished Black Chrome - 42840340 Brushed Black Chrome - 42840350 Satin Black - 42840800 Stainless Steel Optic - 42840820 Brushed Nickel - 42840830 Polished Nickel - 42840930 Polished Brass - 42840950 Brushed Brass - 42840990 Polished Gold Optic Specification: • wall-mounted • adapter set no.42870XXX must be used when installing on a rail • combinable with roll holder no.42836XXX (adapter no.42870XXX necessary) • material frame: solid brass • material shelf: safety glass • length: 150 mm • with mounting material • concealed fastening • drilling distance: 108 mm • diameter drill hole: 6 mm • suitable for shower
    Technical specification
    • Unique ref.42840000
    • Product familyAXOR Universal Accessories
    • Product groupShelfs
    • TypeObject (single object)
    • Date of publishing2017-05-08
    • Edition number1
    • Height (mm)29
    • Width (mm)150
    • Depth (mm)110
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit