Publish your products
AXOR Universal Circular Shelf 400
AXOR Universal Circular Shelf 400
    AXOR

    AXOR Universal Circular Shelf 400

    AXOR Universal Circular Towel rack with towel holder
    Specification
    • Surfaces: - 42843007 Chrome - 42843677 Matt Black - 42843707 Matt White - 42843347 Brushed Black Chrome - 42843997 Polished Gold Optic Specification: • wall-mounted • material: metal • length: 655 mm • with mounting material • concealed fastening • drilling distance: 600 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42844CHN
    • Product familyAXOR Universal Circular
    • Product groupShelfs
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)104
    • Width (mm)655
    • Depth (mm)250
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.3
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit