Publish your products
AXOR Uno basin mixer 200 zero w/o rod chr.
AXOR Uno basin mixer 200 zero w/o rod chr.
    AXOR

    AXOR Uno basin mixer 200 zero w/o rod chr.

    AXOR Uno Single lever basin mixer 200 with zero handle for wash bowls and waste set
    Specification
    • Surfaces: - 45003000 Chrome - 45003020 Polished Chrome - 45003130 Polished Bronze - 45003140 Brushed Bronze - 45003250 Brushed Gold Optic - 45003260 Brushed Chrome - 45003300 Polished Red Gold - 45003310 Brushed Red Gold - 45003330 Polished Black Chrome - 45003340 Brushed Black Chrome - 45003800 Stainless Steel Optic - 45003820 Brushed Nickel - 45003830 Polished Nickel - 45003930 Polished Brass - 45003950 Brushed Brass - 45003990 Polished Gold Optic Specification: • consists of: single lever basin mixer, waste set • ComfortZone 200 • projection: 198 mm • spout height: 199 mm • spray type: laminar spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • non-closing waste set • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.45003000
    • Product familyAXOR Uno
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)311
    • Width (mm)46
    • Depth (mm)236
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit