Publish your products
AXOR Uno basin mixer electr.wall m.long
AXOR Uno basin mixer electr.wall m.long
    AXOR

    AXOR Uno basin mixer electr.wall m.long

    AXOR Uno Electronic basin mixer for concealed installation wall-mounted with spout 221 mm
    Specification
    • Surfaces: - 45111000 Chrome - 45111020 Polished Chrome - 45111130 Polished Bronze - 45111140 Brushed Bronze - 45111250 Brushed Gold Optic - 45111260 Brushed Chrome - 45111300 Polished Red Gold - 45111310 Brushed Red Gold - 45111330 Polished Black Chrome - 45111340 Brushed Black Chrome - 45111800 Stainless Steel Optic - 45111820 Brushed Nickel - 45111830 Polished Nickel - 45111930 Polished Brass - 45111950 Brushed Brass - 45111990 Polished Gold Optic Specification: • projection 221 mm • spray type: laminar spray • maximum flow rate at 3 bar: 5 l/min • temperature adjustable via iBox • infrared sensor technology • automatic environmental adjustment of infrared sensor • adjustable optical range of infrared sensor (5 settings) • 230 V / 50 Hz mains connection • hygiene rinse activatable (automatic water flow) • frequency of hygiene rinse: 24 h • flushing time hygiene rinse: 10 s • permanent rinse activatable (single water flow for 180 seconds, suitable for thermal disinfection) • cleaning mode: manual water stop for washbasin cleaning • TÜV certified • dirt filters in the connection hoses • for ideal function please note a minimum distance of 140 mm from the aerators center to the back rim of the wash basin
    Technical specification
    • Unique ref.45111000
    • Product familyAXOR Uno
    • Product groupElectronic mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)84
    • Width (mm)84
    • Depth (mm)241
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City