Publish your products
AXOR Uno bidet mixer zero chrome
AXOR Uno bidet mixer zero chrome
    AXOR

    AXOR Uno bidet mixer zero chrome

    AXOR Uno Single lever bidet mixer with zero handle and pop-up waste set
    Specification
    • Surfaces: - 45200000 Chrome - 45200020 Polished Chrome - 45200130 Polished Bronze - 45200140 Brushed Bronze - 45200250 Brushed Gold Optic - 45200260 Brushed Chrome - 45200300 Polished Red Gold - 45200310 Brushed Red Gold - 45200330 Polished Black Chrome - 45200340 Brushed Black Chrome - 45200800 Stainless Steel Optic - 45200820 Brushed Nickel - 45200830 Polished Nickel - 45200930 Polished Brass - 45200950 Brushed Brass - 45200990 Polished Gold Optic Specification: • consists of: single lever bidet mixer, waste set • projection 124 mm • aerator with ball pivot • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continous flow water heaters • pop-up waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.45200000
    • Product familyAXOR Uno
    • Product groupBidet mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)192
    • Width (mm)46
    • Depth (mm)170
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010126
    • ETIM NameBidet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_11
    • Uniclass 2015 DescriptionBidet taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City