Publish your products
AXOR Uno bath mix.freestand.zero chrome
AXOR Uno bath mix.freestand.zero chrome
    AXOR

    AXOR Uno bath mix.freestand.zero chrome

    AXOR Uno Single lever bath mixer floor-standing with zero handle
    Specification
    • Surfaces: - 45416000 Chrome - 45416020 Polished Chrome - 45416130 Polished Bronze - 45416140 Brushed Bronze - 45416250 Brushed Gold Optic - 45416260 Brushed Chrome - 45416300 Polished Red Gold - 45416310 Brushed Red Gold - 45416330 Polished Black Chrome - 45416340 Brushed Black Chrome - 45416800 Stainless Steel Optic - 45416820 Brushed Nickel - 45416830 Polished Nickel - 45416930 Polished Brass - 45416950 Brushed Brass - 45416990 Polished Gold Optic Specification: • consists of: single lever bath mixer floor standing, baton hand shower, shower hose, shower holder • 2 functions • projection: 244 mm • spray type mixer: normal spray • spray type hand shower: Rain, Mono • maximum flow rate at 3 bar: 18 l/min • flow rate for bath spout at 3 bar: 18 l/min • flow rate of hand shower at 3 bar: 13 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.45416000
    • Product familyAXOR Uno
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)1007
    • Width (mm)124
    • Depth (mm)345
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City