Publish your products
AXOR Basic set thermostat 800 exp/conc
AXOR Basic set thermostat 800 exp/conc
    AXOR

    AXOR Basic set thermostat 800 exp/conc

    AXOR Basic set for thermostat for exposed/ concealed installation for 2 functions
    Specification
    • Surfaces: - 45442180 n.a. Specification: • connection dimension: Rp ½ • sound-decoupled installation • minimum mounting depth: 46 mm • maximum mounting depth: 74 mm
    Technical specification
    • Unique ref.45442180
    • Product familyAXOR
    • Product groupConcealed Basic set bath/shower mixers
    • TypeObject (single object)
    • Date of publishing2019-01-01
    • Edition number1
    • Height (mm)66
    • Width (mm)220
    • Depth (mm)91
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City