Publish your products
AXOR Uno shower mix.conc.fs zero chr.
AXOR Uno shower mix.conc.fs zero chr.
    AXOR

    AXOR Uno shower mix.conc.fs zero chr.

    AXOR Uno Single lever shower mixer for concealed installation with zero handle
    Specification
    • Surfaces: - 45605000 Chrome - 45605020 Polished Chrome - 45605130 Polished Bronze - 45605140 Brushed Bronze - 45605250 Brushed Gold Optic - 45605260 Brushed Chrome - 45605300 Polished Red Gold - 45605310 Brushed Red Gold - 45605330 Polished Black Chrome - 45605340 Brushed Black Chrome - 45605800 Stainless Steel Optic - 45605820 Brushed Nickel - 45605830 Polished Nickel - 45605930 Polished Brass - 45605950 Brushed Brass - 45605990 Polished Gold Optic Specification: • 1 function • maximum flow rate at 3 bar: 29 l/min • ceramic cartridge • temperature limitation adjustable • with silencer • suitable for continous flow water heaters • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.45605000
    • Product familyAXOR Uno
    • Product groupShower mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)170
    • Width (mm)170
    • Depth (mm)66
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit