Publish your products
AXOR One Thermostatic module for concealed installation for 3 functions
AXOR One Thermostatic module for concealed installation for 3 functions
    AXOR

    AXOR One Thermostatic module for concealed installation for 3 functions

    AXOR One Thermostatic module for concealed installation for 3 functions
    Specification
    • Surfaces: - 45713003 Chrome - 45713673 Matt Black - 45713703 Matt White Specification: • 3 functions and 1 additional outlet • comfortable turning on / off of consumers with large Select-paddle • simultaneous use of several outlets • flow rate per outlet: 9 l/min • flow rate by simultaneous use of all outlets: 9 l/min • thermostat cartridge, Start/stop valve to operate the functions, ceramic valves 90° • safety lock at 40 °C • temperature limitation adjustable • the thermostat offers the possibility for thermal disinfection • non-return valve • connection type: basic set • min. operating pressure: 1 bar • Thermostat is delivered with buttons handshower, Rain large and Body spray
    Technical specification
    • Unique ref.45713AUS
    • Product familyAXOR One
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)120
    • Width (mm)270
    • Depth (mm)67
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit