Publish your products
45723USA AXOR One Porter unit
45723USA AXOR One Porter unit
    AXOR

    45723USA AXOR One Porter unit

    AXOR One Porter unit
    Specification
    • Surfaces:

      - 45723701 Matt White

      - 45723001 Chrome

      - 45723671 Matt Black

      - 45723341 Brushed Black Chrome

      - 45723251 Brushed Gold Optic

      - 45723821 Brushed Nickel

      Specification:

      • for hoses with cylindrical nuts
      • integrated support function
      • metal
      • non-return valve
      • connection type: NPT ½

    Technical specification
    • Unique ref.45723USA
    • Product familyAXOR One
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)2.36
    • Width (inches)3.75
    • Depth (inches)1.65
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.64
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit