Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/17a3cca8-ffef-4882-b0df-5505db48322f
Home
Categories
Sanitary
Taps & Mixers
AXOR Edge bas.m.190 USA chr
Available in United States
AXOR
Follow
AXOR Edge bas.m.190 USA chr
AXOR Edge Single lever basin mixer 190 with push-open waste set
Download
Specification
Specification
Surfaces: - 46020001 Chrome - 46020131 Polished Bronze - 46020301 Polished Red Gold - 46020331 Polished Black Chrome - 46020991 Polished Gold Optic Specification: • ComfortZone 190 • projection: 175 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • connection type: G ⅜ compression
Technical specification
Technical specification
Unique ref.
46020001
Product family
AXOR Edge
Product group
Basin mixers
Type
Object (single object)
Date of publishing
2022-11-29
Edition number
1
Height (mm)
220
Width (mm)
127
Depth (mm)
224
Links
Links
Product url
https://www.axor-design.com/articledetail--46020001
Technical description
https://www.axor-design.com/en-us/articledetail--46020001.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
4.2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
AXOR ShowerSolutions Ceiling connector 300 mm 26433820
Download
AXOR
48050USA AXOR One 3-hole basin mixer 170 without waste set
Download
AXOR
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
Download
AXOR
AXOR Starck Shower column with thermostat and overhead shower 240 1jet 1.75 GPM
Download
AXOR
29243XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for mixed water with shower holder and shower hose 1.25 m
Download