Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/ede85589-fe43-4e50-93b4-a8aa4aa7b95a
Home
Categories
Sanitary
Taps & Mixers
AXOR Edge bas.m.190 struc. USA chr
Available in United States
AXOR
Follow
AXOR Edge bas.m.190 struc. USA chr
AXOR Edge Single lever basin mixer 190 with push-open waste set - diamond cut
Download
Specification
Specification
Surfaces: - 46021001 Chrome - 46021131 Polished Bronze - 46021301 Polished Red Gold - 46021331 Polished Black Chrome - 46021991 Polished Gold Optic Specification: • ComfortZone 190 • projection: 175 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • connection type: G ⅜ compression
Technical specification
Technical specification
Unique ref.
46021001
Product family
AXOR Edge
Product group
Basin mixers
Type
Object (single object)
Date of publishing
2022-11-29
Edition number
1
Height (mm)
220
Width (mm)
127
Depth (mm)
224
Links
Links
Product url
https://www.axor-design.com/articledetail--46021001
Technical description
https://www.axor-design.com/en-us/articledetail--46021001.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
4.2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
42530XXX AXOR Flush Plates Flush plate
Download
AXOR
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet and shoulder shower
Download
AXOR
AXOR ShowerComposition Shower module 110/220 1jet with shoulder shower
Download
AXOR
AXOR One Shut-off/ diverter valve Trio
Download
AXOR
AXOR ShowerSolutions Hand shower 120 3jet 26050820
Download
AXOR
AXOR iBox universal 2 Basic set
Download