Publish your products
AXOR Edge bas.m.280 USA chr
AXOR

AXOR Edge bas.m.280 USA chr

AXOR Edge Single lever basin mixer 280 for wash bowls with push-open waste set
Specification
  • Surfaces: - 46030001 Chrome - 46030131 Polished Bronze - 46030301 Polished Red Gold - 46030331 Polished Black Chrome - 46030991 Polished Gold Optic Specification: • ComfortZone 280 • projection: 180 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • connection type: G ⅜ compression
Technical specification
  • Unique ref.46030001
  • Product familyAXOR Edge
  • Product groupBasin mixers
  • TypeObject (single object)
  • Date of publishing2022-11-29
  • Edition number1
  • Height (mm)329
  • Width (mm)50
  • Depth (mm)235
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)4.3
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States