Publish your products
AXOR Edge 3-h.basin mixer chrome
AXOR Edge 3-h.basin mixer chrome
    AXOR

    AXOR Edge 3-h.basin mixer chrome

    AXOR Edge 3-hole basin mixer 130 with push-open waste set
    Specification
    • Surfaces: - 46050020 Polished Chrome - 46050830 Polished Nickel - 46050930 Polished Brass - 46050000 Chrome - 46050130 Polished Bronze - 46050300 Polished Red Gold - 46050330 Polished Black Chrome - 46050990 Polished Gold Optic Specification: • consists of: 3-hole basin mixer, waste set • ComfortZone 130 • projection: 173 mm • spout height: 130 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.46050000
    • Product familyAXOR Edge
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)154
    • Width (mm)364
    • Depth (mm)220
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City