Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/a7b2ff55-6ead-49e3-9d88-8a2b6a73ed49
Home
Categories
Sanitary
Taps & Mixers
AXOR Edge 3h bas.m. USA chr
Available in United States
AXOR
Follow
AXOR Edge 3h bas.m. USA chr
AXOR Edge 3-hole basin mixer 130 with push-open waste set
Download
Specification
Specification
Surfaces: - 46050001 Chrome - 46050131 Polished Bronze - 46050301 Polished Red Gold - 46050331 Polished Black Chrome - 46050991 Polished Gold Optic Specification: • ComfortZone 130 • projection: 173 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • connection type: G ⅜ compression
Technical specification
Technical specification
Unique ref.
46050001
Product family
AXOR Edge
Product group
Basin mixers
Type
Object (single object)
Date of publishing
2022-11-29
Edition number
1
Height (mm)
154
Width (mm)
364
Depth (mm)
220
Links
Links
Product url
https://www.axor-design.com/articledetail--46050001
Technical description
https://www.axor-design.com/en-us/articledetail--46050001.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
4.3
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR One 2-hole basin mixer Select 260 without waste set
Download
AXOR
AXOR ShowerComposition Shower module 250/250 2jet 2.5 GPM with shoulder shower and thermostatic module
Download
AXOR
AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
Download
AXOR
AXOR Uno Single lever shower mixer for exposed installation with zero handle 45600820
Download
AXOR
AXOR ShowerSolutions Hand shower 120 3jet 26050820
Download
AXOR
AXOR Uno Single lever bath mixer floor-standing with loop handle 38442820
Download