Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/08a77340-4940-4664-beae-5fd5727b8977
Home
Categories
Sanitary
Taps & Mixers
AXOR Edge 3h bas.m. CN chr
Unavailable in United States
AXOR
Follow
AXOR Edge 3h bas.m. CN chr
AXOR Edge 3-hole basin mixer 130 with push-open waste set
Download
Specification
Specification
Surfaces: - 46050007 Chrome - 46050137 Polished Bronze - 46050307 Polished Red Gold - 46050337 Polished Black Chrome - 46050997 Polished Gold Optic Specification: • consists of: 3-hole basin mixer, waste set • ComfortZone 130 • projection: 173 mm • spout height: 130 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ½ connections • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
46050007
Product family
AXOR Edge
Product group
Basin mixers
Type
Object (single object)
Date of publishing
2022-11-29
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--46050007
Technical description
https://www.axor-design.com.cn/zh-cn/articledetail--46050007.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
4.7
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download