Publish your products
AXOR Edge TH univ.3 funct.diamond cut chr.
AXOR Edge TH univ.3 funct.diamond cut chr.
    AXOR

    AXOR Edge TH univ.3 funct.diamond cut chr.

    AXOR Edge Thermostat for exposed/ concealed installation for 3 functions - diamond cut
    Specification
    • Surfaces: - 46141020 Polished Chrome - 46141830 Polished Nickel - 46141930 Polished Brass - 46141000 Chrome - 46141130 Polished Bronze - 46141300 Polished Red Gold - 46141330 Polished Black Chrome - 46141990 Polished Gold Optic Specification: • 3 functions • Select push-button on/off control for 3 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 21 l/min • thermostat cartridge • safety lock at 40 °C • temperature limitation adjustable • shelf made of safety glass • shelf finish: frosted grey glass • connection type: basic set • connection dimension: DN15 • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.46141000
    • Product familyAXOR Edge
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)77
    • Width (mm)436
    • Depth (mm)136
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City