Publish your products
AXOR Edge 3h rim m bath m CN chr
AXOR Edge 3h rim m bath m CN chr
    AXOR

    AXOR Edge 3h rim m bath m CN chr

    AXOR Edge 3-hole rim mounted bath mixer
    Specification
    • Surfaces: - 46430007 Chrome - 46430137 Polished Bronze - 46430307 Polished Red Gold - 46430337 Polished Black Chrome - 46430997 Polished Gold Optic Specification: • consists of: 3-hole rim mounted single lever bath mixer, baton hand shower, shower holder • 2 functions • projection: 210 mm • spray type mixer: normal spray • spray type hand shower: Rain, Mono • maximum pull-out length of hand shower: 1.45 m • sBox for quiet, smooth and protected hose guidance • maximum flow rate at 3 bar: 19 l/min • flow rate for bath spout at 3 bar: 19 l/min • flow rate of hand shower at 3 bar: 8 l/min • ceramic cartridge • temperature limitation adjustable • non-return valve • suitable for continous flow water heaters • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • removable for service at any time • no additional maintenance opening required
    Technical specification
    • Unique ref.46430007
    • Product familyAXOR Edge
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit