Publish your products
AXOR Edge TH module Select FS 4 funct.chr.
AXOR Edge TH module Select FS 4 funct.chr.
    AXOR

    AXOR Edge TH module Select FS 4 funct.chr.

    AXOR Edge Thermostatic module Select 610/100 for concealed installation for 4 functions
    Specification
    • Surfaces: - 46720020 Polished Chrome - 46720830 Polished Nickel - 46720930 Polished Brass - 46720000 Chrome - 46720130 Polished Bronze - 46720300 Polished Red Gold - 46720330 Polished Black Chrome - 46720990 Polished Gold Optic Specification: • consists of: Thermostatic module, shower holder, baton hand shower, shower hose • 4 functions • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function • Select push-button on/off control for 4 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 39 l/min • flow rate hand shower connection at 3 bar: 14 l/min • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • hose nut: for shower hoses with cylindrical nut on both sides • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons hand shower, Waterfall, Rain large, Mono
    Technical specification
    • Unique ref.46720000
    • Product familyAXOR Edge
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)715
    • Width (mm)646
    • Depth (mm)67
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit