Publish your products
AXOR Edge therm conc4o struc CN ch
AXOR Edge therm conc4o struc CN ch
    AXOR

    AXOR Edge therm conc4o struc CN ch

    AXOR Edge Thermostatic module Select 610/100 for concealed installation for 4 functions - diamond cut
    Specification
    • Surfaces: - 46721007 Chrome - 46721137 Polished Bronze - 46721307 Polished Red Gold - 46721337 Polished Black Chrome - 46721997 Polished Gold Optic Specification: • consists of: Thermostatic module, shower holder, baton hand shower • 4 functions • Select push-button on/off control for 4 outlets • simultaneous use of several outlets • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • hose nut: for shower hoses with cylindrical nut on both sides • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons hand shower, Waterfall, Rain large, Mono
    Technical specification
    • Unique ref.46721007
    • Product familyAXOR Edge
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit