Publish your products
AXOR MyEdition basin mixer 70 chrome
AXOR MyEdition basin mixer 70 chrome
    AXOR

    AXOR MyEdition basin mixer 70 chrome

    AXOR MyEdition Single lever basin mixer 70 with push-open waste set
    Specification
    • Surfaces: - 47010000 Chrome/Mirror Glass - 47010600 Chrome/Black Glass - 47010670 Matt Black/Black Glass - 47010350 Satin Black/Black Glass - 47010360 Satin Black / Brushed Bronze Specification: • consists of: single lever basin mixer, plate, waste set • ComfortZone 70 • projection: 151 mm • spout height: 70 mm • plate of glass made of safety glass • spray type: PowderRain • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • with isolated water conduction - without contact with nickel and lead • suitable for continuous flow water heaters • push-open waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.47010000
    • Product familyAXOR MyEdition
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)149
    • Width (mm)82
    • Depth (mm)200
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City