Publish your products
AXOR MyEdition 4-h.bath mixer rim chrome
AXOR MyEdition 4-h.bath mixer rim chrome
    AXOR

    AXOR MyEdition 4-h.bath mixer rim chrome

    AXOR MyEdition 4-hole rim mounted bath mixer
    Specification
    • Surfaces: - 47430000 Chrome/Mirror Glass - 47430600 Chrome/Black Glass - 47430670 Matt Black/Black Glass - 47430350 Satin Black/Black Glass - 47430360 Satin Black / Brushed Bronze Specification: • consists of: 4-hole rim mounted bath mixer, plate, baton hand shower, Secuflex hose set, shower holder • 2 functions • projection: 150 mm • plate of glass made of safety glass • spray type mixer: normal spray • spray type hand shower: Rain, Mono • maximum pull-out length of hand shower: 1.10 m • flow rate for bath spout at 3 bar: 22 l/min • flow rate of hand shower at 3 bar: 16 l/min • ceramic valves hot/ cold 90° • diverter with automatic resetting • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.47430000
    • Product familyAXOR MyEdition
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit