Publish your products
48020CHN AXOR One Basin mixer Select 170 with push-open waste set
48020CHN AXOR One Basin mixer Select 170 with push-open waste set
    AXOR

    48020CHN AXOR One Basin mixer Select 170 with push-open waste set

    AXOR One Basin mixer Select 170 with push-open waste set
    Specification
    • Surfaces:

      - 48020707 Matt White

      - 48020007 Chrome

      - 48020677 Matt Black

      - 48020147 Brushed Bronze

      - 48020997 Polished Gold Optic

      - 48020257 Brushed Gold Optic

      - 48020307  Polished Red Gold 

      - 48020317 Brushed Red Gold 

      - 48020337 Polished Black Chrome

      - 48020347 Brushed Black Chrome

      - 48020807 Stainless Steel Finish

      - 48020827 Brushed Nickel 

      - 48020957 Brushed Brass

      Specification:

      • consists of: Basin mixer, waste set

      • ComfortZone 170

      • projection: 140 mm

      • spout height: 170 mm

      • spray type: normal spray

      • maximum flow rate at 3 bar: 5 l/min

      • Select cartridge with temperature control

      • temperature limitation adjustable

      • suitable for continuous flow water heaters

      • push-open waste set G 1¼

      • material waste set: metal

      • connection type: G ½ connections

      • connection dimension: DN15

      • cold water in middle position

    Technical specification
    • Unique ref.48020CHN
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)248
    • Width (mm)82
    • Depth (mm)175
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.1
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit