Publish your products
48030USA AXOR One Basin mixer Select 260 for wash bowls without waste set
48030USA AXOR One Basin mixer Select 260 for wash bowls without waste set
    AXOR

    48030USA AXOR One Basin mixer Select 260 for wash bowls without waste set

    AXOR One Basin mixer Select 260 for wash bowls without waste set
    Specification
    • Surfaces:

      - 48030701 Matt White

      - 48030001 Chrome

      - 48030671 Matt Black

      - 48030141 Brushed Bronze

      - 48030341 Brushed Black Chrome

      - 48030251 Brushed Gold Optic

      - 48030821 Brushed Nickel

      Specification:

      • ComfortZone 260

      • projection: 165 mm

      • spray type: normal spray

      • maximum flow rate at 3 bar: 4,5 l/min

      • Select cartridge with temperature control

      • temperature limitation adjustable

      • suitable for continuous flow water heaters

      • connection type: G ⅜ compression

      • connection dimension: DN15

      • cold water in middle position

    Technical specification
    • Unique ref.48030USA
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)13.82
    • Width (inches)3.23
    • Depth (inches)7.87
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)4.6
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit