Publish your products
48040USA AXOR One 3-hole basin mixer 170 with cross handles without waste set
AXOR

48040USA AXOR One 3-hole basin mixer 170 with cross handles without waste set

AXOR One 3-hole basin mixer 170 with cross handles without waste set
Specification
  • Surfaces:

    - 48040001 Chrome

    - 48040141 Brushed Bronze

    - 48040251 Brushed Gold Optic

    - 48040331 Polished Black Chrome

    - 48040341 Brushed Black Chrome

    - 48040671 Matt Black

    - 48040821 Brushed Nickel

    - 48040831 Polished Nickel

    - 48040951 Brushed Brass

    - 48040991 Polished Gold Optic

    Specification:

    • ComfortZone: 170

    • projection: 140 mm

    • spout height: 7 Inch

    • handle variant: lever handle

    • swivel range 120°

    • spray type: normal spray

    • ceramic valves hot/cold 90°

    • suitable for continuous flow water heaters

    • connection type: 3/8" connections

    • connection dimension: DN15

Technical specification
  • Unique ref.48040USA
  • Product familyBasin mixer
  • Product groupAXOR One
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
  • Height (inches)9.7
  • Width (inches)12.25
  • Depth (inches)6.5
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)6.51
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States