Publish your products
48060USA AXOR One 2-hole basin mixer Select 260 without waste set
48060USA AXOR One 2-hole basin mixer Select 260 without waste set
    AXOR

    48060USA AXOR One 2-hole basin mixer Select 260 without waste set

    AXOR One 2-hole basin mixer Select 260 without waste set
    Specification
    • Surfaces:

      - 48060701 Matt White

      - 48060001 Chrome

      - 48060141 Brushed Bronze

      - 48060671 Matt Black

      - 48060341 Brushed Black Chrome

      - 48060251 Brushed Gold Optic

      - 48060821 Brushed Nickel

      Specification:

      • ComfortZone 260

      • projection: 165 mm

      • swivel range 120°

      • spray type: normal spray

      • maximum flow rate at 3 bar: 4,5 l/min

      • Select cartridge with temperature control

      • temperature limitation adjustable

      • suitable for continuous flow water heaters

      • connection type: G ⅜ compression

      • flexible arrangement of control unit and spout possible

    Technical specification
    • Unique ref.48060USA
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)13.9
    • Width (inches)2
    • Depth (inches)7.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.05
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit