Publish your products
48170USA AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 160 mm
48170USA AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 160 mm
    AXOR

    48170USA AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 160 mm

    AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 160 mm
    Specification
    • Surfaces:

      - 48170001 Chrome

      - 48170141 Brushed Bronze

      - 48170251 Brushed Gold Optic

      - 48170331 Polished Black Chrome

      - 48170341 Brushed Black Chrome

      - 48170821 Brushed Nickel

      - 48170831 Polished Nickel

      - 48170951 Brushed Brass

      - 48170991 Polished Gold Optic

      Specification:

      • consists of: single lever basin mixer for concealed installation wall-mounted

      • projection: 160 mm

        • handle variant: lever handle

        • spray type: normal spray

        • ceramic cartridge

        • suitable for continuous flow water heaters

        • handle can be positioned on the right or left, depending on the basic set installation

      Technical specification
      • Unique ref.48170USA
      • Product familyBasin mixer
      • Product groupAXOR One
      • TypeObject (single object)
      • Date of publishing2025-07-10
      • Edition number1
      • Height (inches)114
      • Width (inches)167
      • Depth (inches)170
      Related
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Lbs)2.61
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • IFC classificationValve
      • ETIM CodeEC011328
      • ETIM NameWashbasin mixing tap
      • UNSPSC nameSanitary ware
      • UNSPSC code301815
      • Uniclass 2015 CodePr_40_20_87
      • Uniclass 2015 DescriptionTaps and water supply outlet fittings
      • CSI MasterFormat 2014 Code22 41 39
      • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets
      • CSI UniFormat II CodeD2010
      • CSI UniFormat II TitlePlumbing Fixtures

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit