Publish your products
48431USA AXOR One 3-hole bath mixer for concealed installation wall-mounted with lever handles
AXOR

48431USA AXOR One 3-hole bath mixer for concealed installation wall-mounted with lever handles

AXOR One 3-hole bath mixer for concealed installation wall-mounted with lever handles
Specification
  • Surfaces:

    - 48431001 Chrome

    - 48431141 Brushed Bronze

    - 48431251 Brushed Gold Optic

    - 48431331 Polished Black Chrome

    - 48431341 Brushed Black Chrome

    - 48431671 Matt Black

    - 48431821 Brushed Nickel

    - 48431831 Polished Nickel

    - 48431951 Brushed Brass

    - 48431991 Polished Gold Optic

    Specification:

    • 1 function

    • projection: 220 mm

    • spray type mixer: normal spray

    • ceramic valves hot/cold 90°

    • connection dimension: DN15

    • connection type: basic set

    • wall-mounted

    • min. operating pressure: 1 bar

    • max. operating pressure: 10 bar

Technical specification
  • Unique ref.48431USA
  • Product familyBath mixer
  • Product groupAXOR One
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
  • Height (inches)60
  • Width (inches)312
  • Depth (inches)228
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)3.47
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC010862
  • ETIM NameBath mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States